IESNA:LM-63-2002
[TEST]P1390042
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1D-830-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 1xLight Square PACKAGE 80CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (14) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.47A 56.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4301.3
TILT=NONE
14 -1 1 73 145 1 1 0.5000 0.5000 0.0000
1.000 1 56.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
15.9 14.6 15.9 18.5 21.2 23.8 26.5 29.1 31.8 35.7 41.0 50.3 67.5 83.4 83.4 82.0 86.0 93.9 117.8 213.0 333.4 362.5 326.8 276.5 207.7 169.4 149.5 138.9 133.6 124.4 111.1 80.7 31.8 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 14.6 15.9 18.5 21.2 23.8 25.1 27.8 29.1 33.1 35.7 42.3 52.9 64.8 66.2 64.8 63.5 67.5 79.4 128.3 189.2 206.4 191.8 170.7 141.6 125.7 119.1 115.1 112.5 107.2 95.3 74.1 35.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 14.6 15.9 17.2 19.8 22.5 23.8 26.5 26.5 29.1 31.8 35.7 38.4 46.3 49.0 47.6 42.3 41.0 42.3 43.7 45.0 50.3 58.2 64.8 75.4 83.4 88.6 92.6 91.3 90.0 79.4 67.5 38.4 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 14.6 15.9 17.2 19.8 21.2 22.5 25.1 25.1 27.8 29.1 33.1 34.4 41.0 42.3 42.3 38.4 37.0 38.4 38.4 39.7 43.7 50.3 55.6 63.5 71.4 75.4 78.1 78.1 79.4 72.8 63.5 38.4 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 14.6 15.9 17.2 18.5 21.2 22.5 23.8 23.8 25.1 26.5 29.1 31.8 35.7 37.0 37.0 34.4 34.4 34.4 34.4 34.4 37.0 41.0 45.0 52.9 58.2 62.2 64.8 64.8 67.5 66.2 59.5 39.7 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 13.2 14.6 15.9 18.5 19.8 21.2 21.2 21.2 23.8 23.8 26.5 27.8 29.1 30.4 30.4 29.1 30.4 29.1 29.1 29.1 30.4 33.1 35.7 41.0 46.3 47.6 50.3 51.6 56.9 58.2 54.2 39.7 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 13.2 14.6 15.9 17.2 18.5 19.8 19.8 19.8 21.2 21.2 22.5 23.8 23.8 23.8 25.1 25.1 26.5 25.1 23.8 23.8 23.8 23.8 25.1 29.1 33.1 34.4 35.7 38.4 45.0 51.6 50.3 39.7 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 13.2 14.6 15.9 17.2 17.2 18.5 18.5 18.5 19.8 19.8 21.2 22.5 22.5 22.5 22.5 22.5 23.8 23.8 22.5 22.5 22.5 22.5 23.8 27.8 31.8 33.1 34.4 37.0 41.0 45.0 43.7 34.4 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 13.2 14.6 15.9 15.9 17.2 18.5 18.5 18.5 18.5 18.5 19.8 19.8 19.8 19.8 21.2 21.2 21.2 21.2 21.2 21.2 21.2 21.2 22.5 26.5 30.4 31.8 33.1 34.4 37.0 38.4 37.0 29.1 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 13.2 13.2 14.6 15.9 15.9 17.2 17.2 17.2 17.2 17.2 18.5 18.5 18.5 18.5 18.5 18.5 18.5 19.8 18.5 19.8 19.8 19.8 21.2 23.8 27.8 30.4 31.8 33.1 31.8 30.4 29.1 23.8 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 13.2 13.2 14.6 14.6 14.6 15.9 15.9 15.9 15.9 15.9 17.2 15.9 15.9 15.9 15.9 15.9 15.9 17.2 17.2 18.5 18.5 18.5 19.8 22.5 26.5 29.1 30.4 30.4 27.8 23.8 22.5 18.5 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 13.2 13.2 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 15.9 14.6 14.6 14.6 14.6 14.6 14.6 15.9 15.9 17.2 17.2 17.2 18.5 21.2 23.8 25.1 26.5 25.1 22.5 19.8 18.5 14.6 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 13.2 13.2 13.2 13.2 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 13.2 13.2 13.2 13.2 14.6 13.2 14.6 15.9 17.2 18.5 19.8 21.2 21.2 21.2 19.8 18.5 15.9 13.2 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 11.9 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 11.9 11.9 11.9 11.9 11.9 11.9 13.2 13.2 15.9 17.2 18.5 18.5 17.2 17.2 14.6 13.2 10.6 9.3 5.3 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 11.9 11.9 11.9 13.2 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 10.6 10.6 10.6 10.6 10.6 9.3 10.6 11.9 14.6 15.9 17.2 15.9 13.2 11.9 9.3 7.9 6.6 4.0 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 11.9 11.9 11.9 13.2 11.9 11.9 11.9 11.9 10.6 10.6 10.6 10.6 9.3 9.3 9.3 9.3 9.3 9.3 9.3 10.6 11.9 11.9 13.2 11.9 10.6 9.3 6.6 6.6 5.3 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 11.9 11.9 11.9 11.9 11.9 10.6 10.6 10.6 10.6 10.6 9.3 9.3 7.9 7.9 7.9 7.9 9.3 9.3 9.3 7.9 9.3 7.9 9.3 7.9 6.6 6.6 5.3 4.0 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 10.6 10.6 10.6 11.9 10.6 10.6 10.6 10.6 9.3 9.3 7.9 7.9 6.6 6.6 5.3 6.6 7.9 7.9 7.9 6.6 5.3 4.0 4.0 4.0 4.0 2.6 2.6 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 10.6 10.6 10.6 10.6 10.6 9.3 9.3 9.3 7.9 7.9 6.6 6.6 5.3 5.3 4.0 5.3 6.6 7.9 6.6 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 10.6 10.6 10.6 10.6 10.6 9.3 9.3 9.3 7.9 6.6 5.3 5.3 4.0 4.0 2.6 4.0 5.3 6.6 5.3 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 10.6 10.6 10.6 10.6 10.6 9.3 9.3 7.9 6.6 6.6 5.3 5.3 4.0 2.6 2.6 2.6 4.0 4.0 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 10.6 10.6 9.3 9.3 9.3 7.9 7.9 7.9 6.6 5.3 4.0 4.0 2.6 1.3 1.3 1.3 1.3 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 10.6 10.6 9.3 9.3 9.3 7.9 7.9 6.6 5.3 4.0 2.6 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 10.6 10.6 9.3 9.3 9.3 7.9 7.9 6.6 5.3 2.6 2.6 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 10.6 10.6 9.3 9.3 9.3 7.9 7.9 5.3 4.0 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 9.3 9.3 7.9 7.9 7.9 6.6 6.6 5.3 4.0 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 9.3 9.3 7.9 7.9 7.9 6.6 6.6 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 9.3 9.3 7.9 7.9 7.9 6.6 5.3 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 9.3 9.3 7.9 7.9 6.6 6.6 5.3 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 9.3 7.9 6.6 6.6 6.6 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 9.3 7.9 6.6 6.6 5.3 5.3 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 9.3 7.9 6.6 6.6 5.3 5.3 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 9.3 7.9 6.6 6.6 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 7.9 6.6 5.3 5.3 4.0 4.0 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 7.9 6.6 5.3 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 7.9 6.6 5.3 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 7.9 6.6 5.3 5.3 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 7.9 6.6 5.3 5.3 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 7.9 6.6 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 7.9 6.6 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 7.9 6.6 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 7.9 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 7.9 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 7.9 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 7.9 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 6.6 5.3 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 6.6 5.3 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 6.6 5.3 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 6.6 5.3 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 6.6 5.3 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 6.6 5.3 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 6.6 5.3 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 6.6 5.3 4.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 6.6 5.3 4.0 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 6.6 5.3 4.0 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 9.3 6.6 5.3 4.0 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 7.9 6.6 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 7.9 6.6 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 7.9 6.6 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 10.6 7.9 6.6 5.3 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 9.3 7.9 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 9.3 7.9 6.6 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 11.9 9.3 7.9 6.6 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 13.2 10.6 9.3 7.9 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 13.2 10.6 9.3 7.9 6.6 5.3 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 14.6 11.9 10.6 9.3 6.6 5.3 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 14.6 11.9 10.6 9.3 7.9 6.6 4.0 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 13.2 11.9 10.6 9.3 7.9 5.3 4.0 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 14.6 13.2 11.9 10.6 9.3 6.6 5.3 4.0 2.6 1.3 1.3 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 17.2 14.6 13.2 11.9 10.6 9.3 7.9 6.6 4.0 2.6 2.6 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 17.2 15.9 14.6 13.2 11.9 10.6 9.3 7.9 5.3 4.0 2.6 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 18.5 17.2 15.9 14.6 13.2 11.9 10.6 9.3 6.6 5.3 4.0 4.0 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 18.5 17.2 15.9 14.6 13.2 13.2 11.9 9.3 7.9 5.3 5.3 4.0 4.0 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 17.2 15.9 14.6 14.6 13.2 10.6 9.3 6.6 6.6 5.3 5.3 4.0 4.0 4.0 2.6 2.6 2.6 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 2.6 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 17.2 15.9 15.9 14.6 13.2 11.9 9.3 7.9 6.6 5.3 5.3 4.0 4.0 4.0 2.6 2.6 2.6 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 2.6 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 17.2 17.2 15.9 15.9 14.6 13.2 10.6 9.3 7.9 6.6 6.6 5.3 5.3 4.0 4.0 4.0 4.0 4.0 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 2.6 2.6 2.6 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 19.8 18.5 17.2 17.2 15.9 15.9 13.2 11.9 9.3 7.9 7.9 6.6 5.3 5.3 5.3 4.0 4.0 4.0 4.0 4.0 4.0 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 4.0 4.0 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 19.8 18.5 18.5 17.2 17.2 15.9 14.6 11.9 10.6 9.3 7.9 7.9 6.6 6.6 5.3 5.3 5.3 5.3 5.3 4.0 4.0 2.6 2.6 2.6 2.6 2.6 2.6 2.6 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 19.8 18.5 18.5 17.2 17.2 17.2 14.6 13.2 10.6 9.3 9.3 7.9 6.6 6.6 5.3 5.3 5.3 5.3 5.3 4.0 4.0 2.6 2.6 2.6 2.6 2.6 2.6 2.6 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 19.8 18.5 18.5 17.2 17.2 17.2 15.9 14.6 11.9 10.6 9.3 9.3 7.9 7.9 6.6 6.6 6.6 6.6 5.3 4.0 4.0 2.6 2.6 2.6 2.6 2.6 2.6 2.6 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 19.8 19.8 19.8 18.5 18.5 18.5 15.9 14.6 13.2 10.6 10.6 9.3 7.9 7.9 6.6 6.6 6.6 6.6 6.6 5.3 5.3 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 19.8 19.8 19.8 18.5 18.5 18.5 17.2 15.9 13.2 11.9 10.6 10.6 9.3 9.3 7.9 7.9 7.9 7.9 6.6 5.3 5.3 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 19.8 19.8 19.8 18.5 18.5 18.5 17.2 15.9 14.6 11.9 10.6 10.6 9.3 9.3 7.9 7.9 7.9 7.9 6.6 5.3 5.3 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 19.8 19.8 19.8 18.5 18.5 18.5 17.2 15.9 14.6 11.9 11.9 10.6 10.6 9.3 9.3 9.3 9.3 7.9 7.9 6.6 5.3 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 19.8 19.8 19.8 18.5 18.5 18.5 18.5 15.9 14.6 13.2 11.9 11.9 10.6 10.6 9.3 9.3 9.3 9.3 7.9 6.6 6.6 5.3 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 18.5 18.5 18.5 18.5 18.5 18.5 15.9 14.6 13.2 13.2 11.9 11.9 10.6 10.6 10.6 10.6 9.3 9.3 7.9 6.6 5.3 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 18.5 18.5 18.5 18.5 18.5 18.5 15.9 14.6 13.2 13.2 11.9 11.9 10.6 10.6 10.6 10.6 9.3 9.3 7.9 6.6 5.3 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 18.5 18.5 18.5 18.5 18.5 18.5 15.9 14.6 13.2 13.2 11.9 11.9 11.9 11.9 11.9 11.9 10.6 10.6 9.3 7.9 6.6 5.3 5.3 5.3 5.3 5.3 5.3 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 18.5 18.5 18.5 18.5 17.2 17.2 15.9 14.6 14.6 14.6 13.2 13.2 11.9 11.9 11.9 13.2 13.2 11.9 10.6 9.3 7.9 6.6 6.6 5.3 5.3 6.6 5.3 5.3 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 18.5 17.2 17.2 17.2 17.2 17.2 15.9 14.6 14.6 14.6 13.2 13.2 13.2 13.2 13.2 13.2 14.6 13.2 10.6 9.3 7.9 6.6 6.6 6.6 6.6 6.6 6.6 5.3 4.0 4.0 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 18.5 17.2 17.2 17.2 15.9 15.9 15.9 14.6 14.6 14.6 13.2 13.2 13.2 13.2 13.2 14.6 15.9 14.6 11.9 10.6 9.3 7.9 7.9 6.6 6.6 7.9 6.6 5.3 4.0 4.0 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 18.5 17.2 17.2 17.2 15.9 15.9 15.9 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 15.9 15.9 15.9 13.2 13.2 13.2 11.9 11.9 10.6 9.3 10.6 9.3 7.9 6.6 5.3 4.0 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 18.5 17.2 17.2 17.2 17.2 15.9 15.9 15.9 15.9 15.9 14.6 14.6 15.9 15.9 15.9 15.9 17.2 15.9 15.9 15.9 17.2 17.2 15.9 13.2 13.2 11.9 10.6 9.3 7.9 6.6 4.0 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 18.5 18.5 17.2 17.2 17.2 17.2 17.2 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 17.2 17.2 17.2 17.2 18.5 21.2 21.2 18.5 17.2 15.9 14.6 13.2 11.9 10.6 6.6 5.3 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 18.5 18.5 17.2 17.2 17.2 17.2 17.2 15.9 15.9 15.9 15.9 15.9 15.9 15.9 17.2 17.2 17.2 17.2 17.2 17.2 18.5 21.2 25.1 25.1 22.5 19.8 18.5 15.9 14.6 13.2 11.9 7.9 5.3 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 18.5 18.5 17.2 17.2 17.2 18.5 17.2 17.2 17.2 17.2 17.2 17.2 17.2 17.2 18.5 18.5 18.5 18.5 18.5 18.5 19.8 22.5 25.1 26.5 25.1 23.8 22.5 21.2 19.8 17.2 15.9 11.9 7.9 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 18.5 18.5 18.5 18.5 18.5 17.2 17.2 18.5 18.5 18.5 18.5 18.5 19.8 19.8 19.8 19.8 21.2 21.2 22.5 23.8 26.5 27.8 27.8 27.8 27.8 25.1 23.8 22.5 21.2 17.2 10.6 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 18.5 18.5 18.5 19.8 18.5 18.5 18.5 18.5 18.5 18.5 18.5 18.5 19.8 19.8 21.2 21.2 22.5 22.5 23.8 23.8 26.5 27.8 30.4 31.8 31.8 30.4 29.1 26.5 25.1 21.2 13.2 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 18.5 18.5 18.5 18.5 19.8 18.5 18.5 18.5 19.8 19.8 19.8 19.8 19.8 21.2 21.2 22.5 22.5 23.8 23.8 25.1 25.1 26.5 29.1 33.1 35.7 35.7 34.4 33.1 30.4 29.1 25.1 15.9 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 19.8 19.8 19.8 19.8 21.2 19.8 19.8 19.8 21.2 21.2 21.2 21.2 22.5 23.8 23.8 25.1 25.1 25.1 25.1 26.5 26.5 27.8 31.8 35.7 37.0 38.4 38.4 38.4 38.4 37.0 30.4 15.9 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 19.8 19.8 19.8 21.2 21.2 21.2 21.2 21.2 22.5 23.8 23.8 23.8 23.8 25.1 26.5 27.8 26.5 26.5 26.5 27.8 27.8 29.1 33.1 37.0 39.7 41.0 41.0 43.7 46.3 43.7 37.0 17.2 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 21.2 21.2 21.2 21.2 22.5 22.5 22.5 22.5 23.8 25.1 25.1 25.1 26.5 27.8 27.8 29.1 29.1 27.8 26.5 27.8 27.8 30.4 35.7 39.7 41.0 42.3 45.0 49.0 52.9 51.6 42.3 17.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 21.2 21.2 21.2 22.5 22.5 23.8 23.8 23.8 25.1 26.5 26.5 26.5 27.8 29.1 30.4 31.8 30.4 29.1 27.8 29.1 29.1 31.8 37.0 41.0 42.3 45.0 47.6 54.2 60.9 58.2 47.6 17.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 21.2 21.2 22.5 23.8 23.8 25.1 25.1 26.5 27.8 29.1 30.4 31.8 34.4 34.4 34.4 35.7 34.4 34.4 33.1 35.7 39.7 42.3 49.0 52.9 54.2 56.9 58.2 62.2 64.8 59.5 45.0 15.9 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 22.5 22.5 25.1 25.1 26.5 27.8 29.1 30.4 33.1 34.4 38.4 41.0 39.7 39.7 39.7 38.4 39.7 39.7 42.3 50.3 54.2 60.9 64.8 67.5 68.8 68.8 70.1 68.8 60.9 41.0 15.9 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 22.5 23.8 25.1 26.5 27.8 29.1 30.4 33.1 35.7 38.4 43.7 46.3 45.0 43.7 42.3 42.3 43.7 45.0 49.0 59.5 64.8 71.4 76.7 79.4 80.7 78.1 76.7 72.8 62.2 38.4 14.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 22.5 23.8 26.5 27.8 29.1 30.4 33.1 35.7 38.4 42.3 49.0 52.9 50.3 47.6 46.3 46.3 49.0 50.3 55.6 70.1 75.4 83.4 88.6 91.3 92.6 88.6 84.7 76.7 63.5 34.4 13.2 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 23.8 25.1 27.8 29.1 31.8 33.1 37.0 41.0 46.3 55.6 66.2 68.8 67.5 66.2 70.1 88.6 131.0 170.7 195.8 206.4 197.1 157.4 138.9 127.0 120.4 111.1 101.9 88.6 63.5 31.8 13.2 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 23.8 25.1 27.8 30.4 33.1 35.7 39.7 45.0 52.9 67.5 83.4 84.7 83.4 84.7 93.9 129.7 213.0 289.7 336.1 341.3 318.9 231.5 187.9 161.4 146.9 132.3 117.8 99.2 63.5 29.1 11.9 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 25.1 26.5 29.1 31.8 35.7 39.7 45.0 56.9 79.4 112.5 136.3 148.2 162.7 187.9 244.8 389.0 643.0 927.5 1006.8 924.8 758.1 596.7 444.5 329.4 244.8 187.9 145.5 115.1 63.5 31.8 11.9 1.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 25.1 26.5 30.4 33.1 38.4 42.3 50.3 68.8 104.5 157.4 187.9 210.4 240.8 289.7 395.6 648.3 1073.0 1565.2 1677.6 1507.0 1197.4 961.9 701.2 497.5 342.7 243.4 173.3 131.0 62.2 33.1 11.9 1.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 25.1 27.8 31.8 34.4 41.0 51.6 79.4 131.0 205.1 287.1 357.2 420.7 493.5 590.1 791.2 1263.5 1921.1 2478.1 2590.5 2411.9 2111.6 1894.6 1624.7 1313.8 918.2 557.0 310.9 168.0 68.8 35.7 13.2 1.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 25.1 27.8 31.8 35.7 45.0 59.5 109.8 194.5 305.6 416.8 526.6 629.8 744.9 890.4 1188.1 1878.7 2769.2 3391.0 3503.5 3315.6 3024.5 2827.4 2548.2 2130.1 1492.4 870.6 447.2 203.8 74.1 38.4 13.2 1.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 25.1 29.1 33.1 37.0 47.6 68.8 138.9 256.7 406.2 546.4 694.6 840.1 997.6 1189.4 1583.7 2494.0 3615.9 4303.9 4415.0 4220.5 3938.7 3760.1 3471.7 2945.1 2067.9 1182.8 584.8 240.8 80.7 41.0 14.6 1.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 25.1 29.1 33.1 38.4 50.3 76.7 168.0 318.9 506.7 676.1 864.0 1049.2 1249.0 1489.8 1979.3 3109.2 4464.0 5216.8 5327.9 5124.2 4851.6 4692.9 4395.2 3761.4 2642.1 1496.4 721.1 276.5 86.0 43.7 14.6 1.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 25.1 29.1 34.4 41.0 55.6 100.6 246.1 449.8 678.7 898.4 1106.1 1319.1 1540.0 1854.9 2525.7 3762.8 5137.4 5818.8 5935.2 5791.0 5642.8 5537.0 5152.0 4286.7 3089.3 1892.0 1065.1 359.9 107.2 45.0 13.2 1.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 21.2 22.5 25.1 30.4 34.4 42.3 60.9 124.4 322.8 579.5 849.4 1120.6 1348.2 1589.0 1831.1 2220.1 3070.8 4415.0 5809.5 6419.5 6542.5 6457.8 6432.7 6379.8 5908.8 4812.0 3535.2 2287.6 1409.1 443.2 128.3 46.3 13.2 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 21.2 25.1 30.4 35.7 45.0 64.8 148.2 399.6 709.2 1020.1 1342.9 1591.6 1860.2 2123.5 2585.3 3615.9 5068.6 6481.7 7020.1 7151.1 7124.7 7223.9 7222.6 6666.9 5337.2 3982.4 2683.2 1754.4 526.6 149.5 47.6 11.9 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 21.2 25.1 30.4 35.7 46.3 70.1 172.0 477.6 840.1 1192.1 1565.2 1833.8 2130.1 2414.6 2950.4 4162.3 5722.2 7155.1 7622.1 7758.4 7791.5 8015.1 8066.7 7423.7 5862.5 4429.6 3078.8 2098.4 609.9 170.7 49.0 10.6 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 21.2 25.1 30.4 35.7 47.6 76.7 203.8 551.7 965.8 1344.2 1713.4 2003.1 2332.5 2664.6 3282.5 4632.0 6416.8 7803.4 8258.5 8380.2 8488.7 8750.7 8692.5 7868.2 6247.5 4753.7 3474.3 2337.8 694.6 206.4 52.9 11.9 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 19.8 21.2 25.1 30.4 37.0 49.0 84.7 235.5 625.8 1092.8 1495.1 1861.5 2172.5 2535.0 2916.0 3614.6 5101.7 7111.4 8451.7 8893.6 9003.4 9186.0 9486.3 9318.3 8312.8 6632.5 5079.2 3871.3 2578.6 779.3 242.1 58.2 11.9 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 18.5 21.2 25.1 30.4 37.0 49.0 91.3 265.9 699.9 1218.5 1647.2 2009.7 2340.5 2737.4 3166.1 3946.7 5570.1 7806.0 9100.0 9530.0 9625.2 9881.9 10221.9 9942.8 8756.0 7016.2 5403.4 4266.9 2818.1 862.6 276.5 62.2 13.2 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 18.5 21.2 25.1 30.4 37.0 50.3 97.9 297.7 774.0 1344.2 1798.0 2157.9 2509.8 2939.8 3416.1 4278.8 6039.8 8500.6 9748.3 10165.0 10247.1 10579.2 10957.5 10568.6 9200.5 7401.2 5727.5 4662.4 3057.6 947.3 312.2 66.2 13.2 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 18.5 21.2 25.1 30.4 37.0 51.6 100.6 320.2 825.6 1410.4 1854.9 2213.5 2586.6 3029.8 3536.5 4457.4 6293.8 8781.1 10023.5 10468.0 10604.3 10990.6 11333.3 10882.1 9442.6 7575.8 5997.4 4884.7 3137.0 1041.2 340.0 66.2 13.2 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 18.5 21.2 25.1 30.4 37.0 52.9 101.9 342.7 877.2 1477.9 1910.5 2269.0 2663.3 3121.1 3656.9 4634.7 6547.8 9060.3 10298.7 10772.3 10961.5 11400.8 11709.0 11194.4 9684.8 7749.1 6266.0 5107.0 3217.7 1136.5 367.8 66.2 13.2 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 17.2 19.8 23.8 30.4 37.0 52.9 104.5 365.2 928.8 1544.0 1967.4 2324.6 2740.0 3211.1 3777.3 4813.3 6801.8 9340.8 10572.5 11075.3 11317.4 11812.2 12083.5 11507.9 9925.6 7923.8 6535.9 5329.3 3297.1 1230.4 394.3 64.8 13.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 17.2 19.8 23.8 30.4 37.0 54.2 105.8 387.7 980.4 1610.2 2023.0 2380.2 2816.8 3301.0 3897.7 4990.6 7055.9 9619.9 10847.7 11378.3 11674.6 12222.4 12459.2 11820.2 10167.7 8097.1 6804.5 5551.5 3376.4 1324.4 422.1 64.8 13.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 17.2 19.8 23.8 30.4 37.0 52.9 104.5 374.4 944.7 1549.3 1968.7 2319.3 2725.5 3192.5 3762.8 4788.1 6760.8 9286.5 10534.2 11019.7 11260.5 11739.5 11992.2 11398.1 9821.0 7856.3 6512.1 5297.5 3283.8 1239.7 423.4 71.4 13.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 17.2 19.8 23.8 30.4 37.0 51.6 101.9 361.2 908.9 1488.4 1915.8 2257.1 2634.2 3082.7 3627.8 4584.4 6464.5 8953.1 10220.6 10659.9 10846.4 11255.2 11526.5 10977.4 9474.4 7615.5 6219.7 5043.5 3192.5 1155.0 424.7 76.7 13.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 22.5 29.1 35.7 50.3 100.6 348.0 871.9 1426.3 1861.5 2196.3 2542.9 2974.2 3492.9 4382.0 6169.4 8618.4 9907.0 10301.3 10431.0 10772.3 11059.4 10555.3 9127.8 7373.4 5926.0 4788.1 3099.9 1070.4 424.7 83.4 11.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 22.5 29.1 35.7 49.0 97.9 334.7 836.2 1365.4 1807.3 2134.1 2451.6 2864.4 3357.9 4178.2 5873.0 8285.0 9593.5 9941.4 10016.9 10288.1 10592.4 10133.3 8781.1 7132.6 5633.6 4534.1 3007.3 985.7 426.0 88.6 11.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 22.5 29.1 35.7 47.6 91.3 300.3 748.8 1243.7 1665.7 1993.8 2291.5 2662.0 3099.9 3823.6 5383.5 7627.4 8951.8 9324.9 9405.6 9617.3 9892.5 9549.8 8357.7 6776.7 5292.2 4176.9 2781.1 908.9 385.0 83.4 11.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 22.5 29.1 35.7 46.3 84.7 267.3 662.9 1122.0 1524.2 1854.9 2131.4 2458.2 2841.9 3470.4 4894.0 6969.9 8310.1 8709.7 8794.4 8946.5 9192.6 8966.3 7933.0 6419.5 4950.9 3819.7 2554.8 830.9 342.7 76.7 10.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 22.5 27.8 34.4 45.0 78.1 232.9 575.5 998.9 1382.6 1714.7 1971.4 2255.8 2583.9 3115.8 4404.5 6312.3 7668.4 8093.1 8181.8 8275.7 8491.4 8381.6 7509.7 6063.6 4609.5 3462.4 2328.6 754.1 301.7 71.4 10.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 22.5 27.8 34.4 43.7 71.4 198.5 488.2 877.2 1241.0 1574.4 1811.3 2052.1 2325.9 2761.2 3914.9 5654.7 7026.7 7476.6 7570.5 7604.9 7791.5 7798.1 7085.0 5706.3 4268.2 3105.2 2102.3 676.1 259.3 64.8 9.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 22.5 27.8 33.1 42.3 64.8 168.0 412.8 744.9 1066.4 1360.1 1575.8 1800.7 2053.4 2434.4 3425.4 4998.5 6398.3 6915.6 7008.2 6973.8 7040.0 6988.4 6366.5 5137.4 3819.7 2701.7 1767.6 584.8 221.0 60.9 10.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 22.5 26.5 33.1 39.7 59.5 137.6 337.4 613.9 891.7 1144.4 1341.6 1550.6 1782.2 2106.3 2934.5 4342.3 5771.2 6356.0 6447.3 6342.7 6288.5 6177.3 5648.1 4568.5 3371.1 2298.1 1432.9 493.5 181.3 56.9 11.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 21.2 26.5 31.8 38.4 52.9 105.8 262.0 481.6 715.8 930.1 1106.1 1299.2 1509.6 1779.5 2445.0 3686.0 5142.7 5795.0 5885.0 5710.3 5537.0 5367.6 4929.7 3998.3 2922.6 1894.6 1098.1 400.9 142.9 52.9 13.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 21.2 25.1 30.4 35.7 46.3 75.4 186.6 349.3 541.1 714.5 870.6 1047.9 1237.1 1451.4 1954.2 3029.8 4514.3 5234.0 5322.7 5079.2 4785.5 4556.6 4211.3 3429.4 2474.1 1491.1 763.4 309.6 103.2 49.0 14.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 21.2 25.1 29.1 34.4 43.7 66.2 152.2 280.5 435.3 576.9 699.9 840.1 991.0 1166.9 1566.5 2427.8 3667.5 4338.3 4430.9 4188.8 3887.1 3643.7 3322.2 2680.5 1929.0 1173.6 617.9 268.6 96.6 46.3 13.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 15.9 18.5 21.2 23.8 27.8 33.1 39.7 56.9 117.8 210.4 328.1 439.3 530.5 631.1 746.2 882.5 1180.2 1825.8 2820.8 3443.9 3539.2 3298.4 2988.8 2729.5 2433.1 1933.0 1383.9 857.3 472.3 226.2 90.0 42.3 13.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 14.6 17.2 19.8 23.8 26.5 31.8 37.0 47.6 83.4 140.2 221.0 300.3 359.9 422.1 500.1 596.7 792.5 1222.5 1972.7 2548.2 2646.1 2408.0 2090.4 1815.2 1544.0 1184.1 837.5 539.8 325.5 183.9 83.4 39.7 11.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 14.6 17.2 19.8 22.5 25.1 30.4 33.1 38.4 49.0 71.4 115.1 162.7 189.2 214.3 254.0 312.2 404.9 620.5 1125.9 1652.5 1754.4 1517.5 1192.1 902.3 654.9 435.3 292.4 222.3 179.9 142.9 76.7 35.7 10.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 14.6 17.2 19.8 22.5 25.1 29.1 31.8 35.7 42.3 55.6 82.0 115.1 136.3 148.2 168.0 198.5 248.7 369.1 669.5 992.3 1058.4 922.2 734.3 554.4 411.5 292.4 215.7 177.3 152.2 127.0 79.4 34.4 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.9 14.6 15.9 18.5 21.2 23.8 26.5 29.1 31.8 35.7 41.0 50.3 67.5 83.4 83.4 82.0 86.0 93.9 117.8 213.0 333.4 362.5 326.8 276.5 207.7 169.4 149.5 138.9 133.6 124.4 111.1 80.7 31.8 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
